Our internal documentation says that for pneumatic flange the B kit should be use but require some customisation. The power has to be taken from the x21 connector with a custom connection.
I don't see X3 connector on pneumatic flange in Kuka documentation.
If you need further assistance, you can contact support@robotiq.com.

Dear @bcastets,
thanks for the answer.
Our flange is not the "pneumatic" one but the "touch pneumatic", which is a different model and it has only the following ports:
1 Air 1 air connection
2 Air 2 air connection
3 X3 power supply, digital inputs/outputs
4 X2 EtherCat
Here is the drawing from the KUKA docs:
Upon reading again the thread here, I noticed that the B kit does not give a power cable but just a connector:
AGS-IIWA-CABLE-KIT-B
3F IIWA Cable Kit (pneumatic flange)
- M12 5 pins female power connector (X36)
- 20cm M8 cable (4 pins) for communication
Is that correct?
Which of the 17 wires of X3 should we use?
The KUKA Media Flange manual lists the following for X3 port:
1 MF_Output_0
2 MF_Output_3
3 MF_Input_3
4 MF_Input_4
5 GND_24V
6 GND_24V
7 Output_VCC
8 Output_VCC
9 Output_VCC
10 MF_input_0
11 MF_Output_1
12 MF_Output_2
13 MF_input_2
14 GND_24V
15 Output_VCC
16 MF_Input_1
17 GND_24V
Previous page of the flange manual says "Note: The 4 Output_VCC and GND_24V pin pairs must be connected."
The Robotiq 3-finger gripper manual says the 5 pins on its port are used as following:
1 RS485 GND
2 24V
3 0V
4 RS485+ UNUSED
5 RS485- UNUSED
So I suppose we should just connect the first 3 pins on the gripper end (4 and 5 being unused).
Which of the 17 wires coming from KUKA/X3 should we use?
Dear Robotiq community,
we recently got a KUKA iiwa R800 with Touch Pneumatic flange and we are currently buying a Robotiq 3-Finger gripper setup for Ethercat plus Wrist adapter plate and the AGS-IIWA-CABLE-KIT-B.
In the thread https://dof.robotiq.com/discussion/76/how-to-install-the-robotiq-3-finger-gripper-on-kuka-iiwa I have read that the CABLE-KIT-B, which is suited for pneumatic flanges, has:
- M12 5 pins female power connector (X36)
- 20cm M8 cable (4 pins) for communication (Modbus TCP, EtherCAT) (X2)
We do have the X2 port on the Touch Pneumatic flange so the communication should be ok.
However, the Touch Pneumatic flange has no X36 port, only X2 (EtherCAT), M8-4pole) and X3 (Power, with M12 connection 17-pole).
So I am worried that we won't be able to connect the 3-Finger gripper power to the flange.
Does the CABLE-KIT-B have a cable for X3 or is it somehow compatible with both X36 and X3?
Or do we need to assemble a cable ourselves or buy it somewhere?
I think KUKA gave us an X3 to nothing cable (i.e. a cable with a connector for X3 on one end, 17 wires, and nothing on the other end).
Thanks for your help!