@jianlan_
Since july, we have changed our electronic board inside the sensor to have a better signal. At that time the standard deviation of the signal noise was 1.2 Newton in Fx, Fy. With what I see, everything seems normal. Don't forget to use the command rq_set_zero() before taking measurements.
Regarding the frequency, I got the same rate as you if the thread takes too much time. UR can confirm that but what I understand is that thread are started with a clock at a fixed rate of 125 Hz. If the thread is not ready, it will be started at the next tick of this 125Hz clock which can give you this 62.5Hz.
louis_bergeron
Hi DoF Pros,


I have been using FT300 for a while, I am posting here to confirm what I got is reasonable.
Setup: UR5/CB3/Polyscope 3.3.4/Robotiq 85mm gripper/FT300 FT300 purchased in July, accuracy would be 1N according to Robotiq, URCap Version 1.0.1
1. The frequency I got is typically 62.5HZ, sometimes even lower than than (20HZ), please see attached picture. I tried different USB ports, never could get 125HZ, is this normal?
2. After calibration, and all procedures suggested by the manual, I still get a 3-5N drift on Fx, Fy or Fz even the sensor is not touching anything. And this value jumps a lot even in static. I attach a picture of sensor reading when the robot is at rest, not touching anything.
Is this the normal signal I would expect from FT300?
Thank you so much !