I and using 2-Finger Gripper and I want to control its position, force speed using MODBUS RTU.
The gripper is connected to a Windows PC via a USB port and uses a USB to RS-485 converter.
I'm writing code in Visual Studio C++ and using boost library to connect to the gripper.
I follow the manual to control the robot.
Activation request: 09 10 03 E8 00 03 06 00 00 00 00 00 00 73 30
Closing the Gripper: 09 10 03 E8 00 03 06 09 00 00 FF FF FF 42 29
Opening the Gripper: 09 10 03 E8 00 03 06 09 00 00 00 FF FF 72 19
It all works just fine when closing and opening with full speed,full force.
But if I adjust the position, speed or force.It doesn't read the command and return nothing.
What command should I send to control position,speed and force ?
Etienne_Samson
@Kenny you need to write registers byte 3, 4 and 5 respectively to change position, speed and force.
The output registers are listed in the manual, explaining what you can send to the Gripper, the input registers are also listed, explaining what you can read. You could use Modbus function FC23 to read & write, normally you would do this to write position X and get an echo of that position X. You can also do it with FC16 like you were doing with your example.
Michael_Perez

louis_bergeron