Home› Troubleshooting
Discussion
Back to discussions page
fratz
Posts: 1 Recruit
FT-300 & UR10 CB3.3 smooth speedl() motion |
251 views
|
Not answered yet | |
/ Started by Unknown |
0 comments |

Hi,
we try to program a solution which is simular to the Active Drive Toolbar but we want to use it programmically in a program. We know that we cannot embed the Active Drive so we have to do our own solution but are struggling. We took the "template_sensor.urp" and modified it so it looks pretty much like the code below. It should do nothing when you press play and just acts like the Active Drive when the digital_out[0] gets true. So we can use the digital outputs to regulate the Active Drive-Feature.
We receive the forces and torques from the sensor in the Thread_1, multiply with values < 1 so we can use that values as velocities and transform them with baseToTool() to the tcp frame. These transformed values we pass to the speedl() method.
When the program is like this the robot behaves shaky. We don't know why and changed all parameters, tried to change the parameters, added round-functions but nothing really helps.
We thought of using the force mode somehow to achieve this but didn't try it and want to get some opinions here first.
Do you have an idea how to realize this?
we try to program a solution which is simular to the Active Drive Toolbar but we want to use it programmically in a program. We know that we cannot embed the Active Drive so we have to do our own solution but are struggling. We took the "template_sensor.urp" and modified it so it looks pretty much like the code below. It should do nothing when you press play and just acts like the Active Drive when the digital_out[0] gets true. So we can use the digital outputs to regulate the Active Drive-Feature.
We receive the forces and torques from the sensor in the Thread_1, multiply with values < 1 so we can use that values as velocities and transform them with baseToTool() to the tcp frame. These transformed values we pass to the speedl() method.
When the program is like this the robot behaves shaky. We don't know why and changed all parameters, tried to change the parameters, added round-functions but nothing really helps.
We thought of using the force mode somehow to achieve this but didn't try it and want to get some opinions here first.
Do you have an idea how to realize this?
Any advices and hints are highly appreciated!
Thank you in advance.
Frederik
$ 6 "Script: fromTemplateDefinitionen.script" def tolerance(value, tolerance): if (norm(value) < tolerance): return 0 else: return value end end def forceToVel(force, multiplyer): return force * multiplyer end def baseToTool(vec): tool = get_actual_tcp_pose() tcp = p[0,0,0,tool[3],tool[4],tool[5]] tempt = p[vec[0],vec[1],vec[2],0,0,0] tempr = p[vec[3],vec[4],vec[5],0,0,0] t = pose_trans(tcp, tempt) r = pose_trans(tcp, tempr) return [t[0],t[1],t[2],r[0],r[1],r[2]] end Programm Init Variablen VorStart socket_close("stream") socket_open("127.0.0.1",63351,"stream") Script: accessor_capt.script Script: airbus-fromTemplateDefinitionen.script speed_Vec≔[0.0,0.0,0.0,0.0,0.0,0.0] tol_Vec≔[10.0,10.0,10.0,5.0,5.0,5.0] forceToSpeedFac≔[0.004,0.004,0.004,0,0,0] timer≔0.0 Einstellen DO[0]=Aus Einstellen DO[2]=Aus Roboterprogramm rq_set_zero() Schleife timer<0.3 If digital_out[0]≟ True speedl(speed_Vec, 10, 0.008) Else stopl(10) Warten: 0.1 Thread_1 Schleife data≔socket_read_ascii_float(6,"stream") If data[0]≠0 Fx = tolerance(data[1], tol_Vec[0]) Fy = tolerance(data[2], tol_Vec[1]) Fz = tolerance(data[3], tol_Vec[2]) Mx = tolerance(data[4], tol_Vec[3]) My = tolerance(data[5], tol_Vec[4]) Mz = tolerance(data[6], tol_Vec[5]) SpeedX = forceToVel(Fx, forceToSpeedFac[0]) SpeedY = forceToVel(Fy, forceToSpeedFac[1]) SpeedZ = forceToVel(Fz, forceToSpeedFac[2]) SpeedMX = forceToVel(Mx, forceToSpeedFac[3]) SpeedMY = forceToVel(My, forceToSpeedFac[4]) SpeedMZ = forceToVel(Mz, forceToSpeedFac[5]) speed_Vec≔baseToTool([SpeedX,SpeedY,SpeedZ,SpeedMX,SpeedMY,SpeedMZ]) timer≔0.0 Else speed_Vec≔[0.0,0.0,0.0,0.0,0.0,0.0] timer≔2 Thread_2 timer≔timer + 0.008 sync()<br>
Tagged: