Home› Robotiq Products
Discussion
Back to discussions page
Etienne_Samson
Beta Tester Beetle, Wrist Camera URCap 1.3.0, Vacuum Beta tester Posts: 419 Handy
Mechanical installation :
Here is video showing the installation with a CB2 :
How to install the 2-Finger Adaptive Gripper on a Universal Robots |
2K views
|
Not answered yet | |
/ Started by Unknown |
0 comments |

This how-to is intended for Robotiq 2-Finger (85 or 140) 3.X install on any UR using controller CB2 / CB3
What you need :
- Robotiq UR kit for 2-Finger (85 or 140 mm) (includes all cables and hardware)
- UR 3, 5 or 10 robot with controller CB2 or CB3
- Metric Allen key set (4 mm)
- 2 mm slotted screwdriver
How to do it :
Mechanical installation :
- Insert the provided 6 mm dowel pin into the UR wrist
- Mount the 2-Finger Gripper coupling on the UR wrist, fix with the provided M6 x 10 mm screws
- Mount the 2-Finger Gripper on it's coupling, first align the Gripper to the coupling dowel pin, then fix with the provided M5 x 35 mm screws
Electrical installation :
- Connect the Gripper pigtail cable to the provided device cable
- Pass your cable along the robot arm, make sure you have enough cable forgiveness to allow the UR to move freely in all directions. Attach with tie-wrap (or any cable holding system, may look better then tie-wraps...)
- Wire the RS-485 to USB converter and wire the power to the UR controller according to this schematic :
Software setup :
- Get the driver package for Robotiq Gripper at support.robotiq.com (look into each of the product section)
- Unzip the package on a USB stick, plug into the UR, install is automatic
Here is video showing the installation with a CB2 :
Etienne Samson
Technical Support Director
+1 418-380-2788 ext. 207
[email protected]
[email protected]
Tagged: