@matthewd92 both Force Torque Sensors use the exact same technology but in a very different package. They both share the same software, the same frequency and the same communication methods. The differences are:
- Dimensions
- FT-300 mounts directly on UR while FT-150 needs an adapter (Motoman bolt pattern by default on it)
- FT-150 will be fully sealed (IP 67) while the FT-300 is not water tight (IP 40)
- FT-300 has twice the sensing range (±300 N) of the FT-150 (±150N)
- FT-150 noise on force will be lower then the FT-300
Etienne_Samson
matthewd92
I am currently testing a FT150 and I have to say I can now see what everyone means by how sensitive it is, especially when compared to the built in force sensing of the UR robot. Now that we have started to play with one finally and can see some potential benefits one of the questions I have is other than size and the amount of force that can be applied what are the differences you are seeing in actual deployment of the FT sensors, mainly interested in the difference between the 150 and 300. Is one more sensitive or respond quicker for instance?
We would be deploying these if we decided to use them on UR3, UR5 and occasionally a UR10