Home› Robotiq Products
Discussion
Back to discussions page
vallavoie
Unconfirmed, Vacuum Beta tester Posts: 9 Apprentice
The Hand-E Gripper just got better! |
103 views
|
Answered | |
/ Most recent by MarcAndre_Baron |
1 comment |

Hello Crew,
Our continuous improvement department works hard to always be able to offer the best products in the industry. It is with great pleasure that Robotiq announced last week that our Hand-E Gripper has been improved!
While keeping its form factor, we have improved some features by modifying its internal components.
The Hand-E now has a better:
Friction payload: the new value is 4.7 kg compared to 3 kg!
Grip force: From 20 - 130 N to 20 - 185 N.
Warranty coverage: the number of cycles for the warranty is now 5 million, which is more than 2 times the previous value.
Hope you enjoy our new and improved Hand-E !!!
Valérie Lavoie, ing. MBA
Senior Product Manager
Marc-André Baron
Senior Technical Support
+1 418-380-2788 ext: 401
support.robotiq.com