Hello Crew,Our continuous improvement department works hard to always be able to offer the best products in the industry. It is with great pleasure that Robotiq announced last week that our Hand-E Gripper has been improved!While keeping its form factor, we have improved some features by modifying its internal components.The Hand-E now has a better: Friction payload: the new value is 4.7 kg compared to 3 kg!Grip force: From 20 - 130 N to 20 - 185 N.Warranty coverage: the number of cycles for the warranty is now 5 million, which is more than 2 times the previous value.Hope you enjoy our new and improved Hand-E !!!Valérie Lavoie, ing. MBASenior Product Manager
Hello Crew,
Our continuous improvement department works hard to always be able to offer the best products in the industry. It is with great pleasure that Robotiq announced last week that our Hand-E Gripper has been improved!
While keeping its form factor, we have improved some features by modifying its internal components.
The Hand-E now has a better:
Friction payload: the new value is 4.7 kg compared to 3 kg!
Grip force: From 20 - 130 N to 20 - 185 N.
Warranty coverage: the number of cycles for the warranty is now 5 million, which is more than 2 times the previous value.
Hope you enjoy our new and improved Hand-E !!!
Valérie Lavoie, ing. MBA
Senior Product Manager