Home› Programming
Discussion
Back to discussions page
Golden
Posts: 7 Apprentice
2 Questions regarding startup programs in UR10 |
465 views
|
Answered | |
/ Most recent by Golden
in Programming
|
9 comments |

in Programming
Hello 

I'm using Universal Robots UR10 Simulator at the moment.
I've developed a Client(URScript)-Server(C++) communication program in order to control the robot using C++.
I have two questions:
1) I want to be able to run a new program on the robot (say, Prog2.URP) from C++ (using Dashboard Server, for example) without closing the Client program running on the robot (the one communicating with my C++ program). Is that possible?
2) Is it possible to add the Client side program (or any other URP program) to startup boot like a system program? I don't want my code to be visible from an end-user point of view (which can load the URP program in his Teach Pendent and see the code).
if Question #2 is possible, I guess it solves #1 as well.
Best Answer
-
matthewd92 Founding Pro, Tactile Sensor Beta Testers Posts: 1,266 Handy
Yes, the *.script file on the robot is the compiled script file of the program you wrote in polyscope, it will have the same name. You would need to send this file line by line to the port, we use 30002 to send files to. Also after each line we send the line break, `\n` command so that the server knows where to break lines up. If you write your own script to send, indentation is important. The body of the program has to be indented two spaces from the `def` and `end` statements that wrap the script like this.def main(): set_tcp(p[-4.4E-4, -0.00419, 0.42121, -0.78, 0.0, 0.0]) freedrive_mode() sleep(5) end_freedrive_mode() end
Other indentations inside the code can be made to make it easier to read as well, but the critical one is that the body of the code is indented at least 2 spaces from the opening and closing lines.
There is a specific format that it has to be sent in regarding indentation of the program lines. You would need to define the entire program in script...or you could write the program in Polyscope, and take the compiled script and then serve that to the robot over one of those ports. Doing that does not even require a program to be on the robot.
We have done something similar in the past but we actually ran the program on the server and only sent the robot physical commands that it needed to execute such as move commands. We kept the entire state of the robot on the server, using RTDE, as well as all logic and only sent the required commands to the robot. You have to then keep track of positioning and distance on the robot from target position as there is no feedback about execution of the line and you can only send one line at a time as the next line sent would halt current execution and then start executing the new line.
Are you using E-Series or CB series? The E-Series robots have some limitations around external programs executing in that they have to be in remote control mode to accept external commands and then certain things such as the move screen and free-drive button do not work as you have to be in local mode for that to work. Also in remote control mode the play/pause/stop buttons on the teach pendant do not work so you have to provide an external system for that control which could just be hard wired buttons and set the inputs to be those actions. CB series robots do not have these limitations.
Trace file attached.
Program still runs and works.
Does the program play and then after playing you are getting the Java error or immediately before it starts playing?
Also, once you send the all of the program are you closing that socket connection or leaving it open? Not sure if it matters but we close the socket and destroy it on the server side once the program is sent in its entirety. Maybe the socket is remaining open and causing that Java error.