Home Robotiq Products

Discussion

Left ArrowBack to discussions page
mikebeaucheminmikebeauchemin Vacuum Beta tester Posts: 23 Crew
edited November 2019 in Robotiq Products
Hi Pros, 

On October 10th, 2019, Robotiq released a new application kit: The External Tool Finishing Kit. 

Automate finishing tasks the easy way by combining Hand-E’s strong grip and IP 67 rating with the Finishing Copilot’s powerful software tools. Obtain a flawless finish over the whole part’s surface by operating with constant speed and force.


Here are some great reasons to use it:

SET EXTERNAL TOOL CENTER POINT
Robotiq Finishing Copilot software allows you to program an external TCP. It lets the robot know that the finishing tool is external to the robot, unlike most cobot applications. The finishing tasks are then processed by the robot bringing the part to the External TCP.

COMPENSATE FOR TOOL WEAR
Finishing Copilot’s contact offset node uses a point on the external tool as a reference to measure wear. With 0.2 mm precision, Contact Offset validates the tool’s exact position at any moment. If there’s a slight change, the robot program will automatically adjust all relevant parameters. 


  • Save hours of programming
  • Program on an intuitive interface
  • Operate with any expertise level
  • Automate one of the toughest, dirtiest jobs

For more information, please visit the product page or ask your local Partner!

Cheers!

Comments

Sign In or Register to comment.
Left ArrowBack to discussions page