DoF - a Robotiq Community
Warning sign
The Dof Community was shut down in June 2023. This is a read-only archive.
If you have questions about Robotiq products please reach our support team.
Robotiq_Customer

Yes,we are using the latest version

Robotiq_Customer

Dear Etienne Samson, According to the Robotiq has recommended download software of C-1044 gripper for Universal robot. Then upload program to Universal Robot to control it. After upload program, we load installation file of gripper and then we test communication and gripper control order through robot pendant. 1. First, we activate gripper that the result is not respond from gripper. Actually, when we activate gripper,gripper should initial itself (Close/Open) 2. Second, we input gripper position, speed force data and then set go to requested that the result is not respond from gripper (gripper doesn’t move). I try to use Modbus client software (Modscan) communicate with gripper controller to check data that sending from robot pendant. Data that Modscan is similar data that input from robot pendant when we change data at robot pendant, data at Modscan is the same. If we activate gripper, data bit activate at Modbus is “on”. We try to use Robotiq user interface communicate with gripper through USB to test gripper. Due to the software inform “to access the full functionality of the Robotiq user interface, please connect your device with USB cable”. The result we can control gripper through this software. But if we communicate with gripper through Eth, we can only monitor. What is difference communication between USB and Ethernet? **Please help me check what is going on why we cannot control gripper through ModbusTCP and suggest us how to solving the problem to back to use gripper normally.** Remark: Gripper controller firmware version is GC1-1.2.5 checked by Robotiq user interface software Best Regards,

Robotiq_Customer

Dear Etienne Samson, After we remove the driver package DCU from the Universal Robots, and then we installation UR2F-1.0.1 program to the Universal Robots and test it. At the Universal Robot, Network IP is 192.168.1.10 At Gripper controller, Network IP is 192.168.1.11 At universal robot, we load RQ_2FG_Installation.installation to set up robot communication through Modbus client We set Activate button to initial gripper that gripper should open/close/open. But gripper is not respond the command. We use other Modbus client software (MODSCAN) to check Modbus server data at gripper controller receive data from the Universal Robot or not. From picture, we can see Modbus client data from the universal robot send to Gripper controller Modbus server. If we activate at Universal Modbus client, we can see register1 at Gripper controller Modbus server change to 256 (bit 8 is”on”). So it means Modbus server at Gripper controller receive data from Universal Robot Modbus client. Then we use Robotiq User Interface software v.1.5.3 monitor between the Universal robot and Gripper controller First, we communication through Ethernet that we can monitor only. If we set activate gripper at the universal robot, we don’t see anything change at Robotiq User Interface software. We see something response at current graph. But the gripper isn’t move. Second, we use Robotiq User Interface software communication through USB (Full function control) We can control gripper through USB. Please help me check what is going on why we cannot control gripper through Universal Robot ModbusTCP client. Gripper controller is OK or not. Suggest us how to solving the problem to back to use gripper normally. Remark: Universal robot UR5 CB3.1 User interface and Robot controller 3.1.18024 Robotiq gripper C-1044 Robotiq controller K-1044 Gripper controller firmware version is GC1-1.2.5 checked by Robotiq user interface software Best Regards,