Home› Robotiq Products
Discussion
Back to discussions page
Olivier_Grenier
Posts: 42
What is the IP rating of the Robotiq Grippers? (2F85 and 2F140) |
211 views
|
Answered | |
/ Most recent by Annick_Mottard |
4 comments |

Hi,
Anyone knows the IP rating of the Robotiq Grippers?
Anyone knows the IP rating of the Robotiq Grippers?
Olivier Grenier-Lafond
Sales & Marketing Coordinator @ Robotiq
[email protected]
linkedin.com/in/oliviergl
Sales & Marketing Coordinator @ Robotiq
[email protected]
linkedin.com/in/oliviergl
Tagged:
Best Answers
-
Catherine_Bernier Posts: 144 Handy
Alright, so the Robotiq products are not certified yet. However, we can estimate the IP ratings if we do compare with the IP certification criteria.- The grippers (2-F-85 and 2-F-140) are estimated at IP 54.
- The sensor FT-300 is estimated at IP 40. If you need a higher rating, Robotiq R&D team will be glad to design a special cover to bring that rating up.
- The FT-150 is at IP 67.
- The 3-F is a particular case as the casing is at IP 54 but it does have external gears so nothing certain about this one. Robotiq also has designed a glove allowing to increase this rating even more.
For more info about the IP ratings, see this blog post.
Hope this helps.Catherine Bernier, Jr. Eng. -
Annick_Mottard Posts: 147 Handy
@robertg concerning the 2-Finger Gripper, you should know that its maximum operating condition is 50°C. The gripper can also withstand a relative humidity level up to 80% in non-condensing conditions. Depending on the operating temperature, the steam will likely condense on the gripper. Because of those reasons, I would not recommend exposing the gripper to 150°C steam during a cycle, even over 1 second.
Can you tell how would gripper stand steamy environment? Every 5 sec for 1 sec. Steam temp 150 degrees Celsius. Robert
[email protected]
https://www.linkedin.com/in/catherinebernier