Home Programming

Discussion

Left ArrowBack to discussions page
b_tetechsb_tetechs Posts: 2 Recruit
I'm trying to calculate the relative position between two points.
gauge (feature waypoint) = p[0.42155,0.06483,0.30493,-0.00004,0.00003,1.73676]

actual_tcp_pose = get_actual_tcp_pose() or get_actual_tool_flange_pose()
(in this case, p[0.23634,0.16249,0.26557,2.00009,-0.74194,2.05458])
Either way the result needs to be offset depending on one of the several TCP's stored.

actual_tcp_pose   --->  gauge
p[0,0,0,0,0,0]        --->  p[?,?,?,?,?,?]

The gripper in use is holding a cylinder where the gauge point is on the surface of, where the diameter is 90mm, and I've measured the offset to approx 215mm (give or take), which the result should be close to p[?,?,~0.215,?,?,?]
The x and y would theoretically be -45 to 45 with the 90mm diameter.

I've tried using pose_sub, pose_trans, pose_dist (need more then just distance).  There doesn't appear to be a command/function available for this, unless I'm missing something.  Has someone come across this and found a solution to calculate this?

The idea is to use 1 or 2 TCP's, change it to be the same position of the gauge, but in relation to the flange, and store/manipulate as needed.


Best Answers

Comments

  • b_tetechsb_tetechs Posts: 2 Recruit
    edited August 10
    We're still testing the initial implementation of this, but so far it appears to be providing what's needed.  Will update once we test further and involve the offset that'll be used on the tcp (rz) in question.
Sign In or Register to comment.
Left ArrowBack to discussions page