Discussion

Left ArrowBack to discussions page
aneehallaneehall Posts: 3 Recruit
Hello,

I am working on a project that requires an actuator or solenoid to operate a small device.  Due to cost, I would rather use a hobby (Radio Contol) grade servo, as an industrial actuator would be overkill for this application.  The problem is I am totally stumped on how to control the servo using an output from the UR5.  I found a topic on this forum that references using an Actuonix control board and actuator, which is close but not quite what I was looking for.

My understanding is that RC servos use a PWM signal between 1.0 to 2.0 microseconds to set the servo position.  I am looking for way to achieve this with the UR5, whether it can do it directly, or if an external servo control circuit is required.

Any ideas?

Best Answer

Comments

  • bcastetsbcastets Posts: 115Vacuum Beta tester Handy
    I found an article about servo control on the web:
    https://learn.sparkfun.com/tutorials/hobby-servo-tutorial/all

    Voltage is 5.5 VDC and UR is 24V.
    Maybe you could use an analog output and try to make a program to generate the PWM pulse ?
  • aneehallaneehall Posts: 3 Recruit
    Thank you for the reply!  I had considered trying that, I will have to look into the capabilities of the analog output further.

    I found another thread (https://dof.robotiq.com/discussion/comment/5479#Comment_5479) where you commented on using an actuator controller that can accept a 4-20 mA control signal.  I am still hoping to find a hardware controller that will work for servos.  I could use an Arduino to process a signal from the robot and send this to a servo controller but that doesn't seem like an elegant solution.
  • aneehallaneehall Posts: 3 Recruit
    Interesting, I hadn't though of using the ethernet connection like that.  I will have to look more into the raspberry pi or arduino (which I believe has a similar servo hat), as I do not have much expereience with these devices.

    Thanks for the reply!
  • henradriehenradrie Posts: 1 Recruit
    Raspberry Pi's have horrible pulse timing. I wouldn't use them for anything motion related.

    Instead I would suggest using an arduino. Use an RC pulse library to control the servo and use the analog output from the bot to control the arduino. Use a voltage divider to step down the voltage to a suitable level if needed. A servo hat is nice but as long as the signal pin is connected to a digital out, grounds are connected, and power isn't run through the arduino (good way to smoke one) you should be fine.
Sign In or Register to comment.
Left ArrowBack to discussions page