@abeachy_HG24
this is a really good challenge that you are facing. We ran into the same issue in the past with light curtains on a robot cell. Operators were constantly walking through the robot zone, making the robot go into reduced mode. However, the operator did not have to go next to the robot that often, the robot cell was simply just to close to a walking trail where operators would walk and take a shortcut that was entering the robot's safe zone. If like us, the operator does not have to work to much close to the robot, you can do like we did, we added a simple Danger plastic fence just to make sure people did not take the shortcut that was crossing the robot's zone.
Otherwise, I know this may sound silly, but if you look at the variables that you need to address if you want to reduce force of the impact would be to increase impact time and dissipate impact force. Have you considered adding some sort of padding material on the UR like we see on the green Fanuc CR35iA? I did not see this anywhere else but I think it would be an idea.
Catherine_Bernier
matthewd92

What does everyone typically have the normal and reduced mode safety settings set at whenever they are not using light curtains, area scanners, or pressure mates for a UR 10? I have a unique challenge with my project. We want each robot to perform their tasks in ideally 20 second cycles, but our absolute max time is 23 or 24 second cycles. I was doing well with this originally but my boss didn't like how hard the UR would hit you before it stopped, the way I originally had it set up it met the guidelines laid out in ISO/TS 15066. So it was safe to work around but he is afraid people will see how fast it is moving and be afraid to work with it. I played around with the all of the settings and came up with a pretty good combination that stops quickly, but now the issue is with the changes the UR is significantly slower so we won't meet our cycle times for most of the stations. Right now this is what my settings look like, Normal Mode: Force 100 N, Power 80 W, Speed 3000 mm/s, and Momentum 10 kg m/s. Reduced Mode: Force 100 N, Power 80 W, Speed 2800 mm/s, and Momentum 7 kg m/s. Any thoughts on how I can make it stop with little force but move quicker?
Thanks!