@Sebastien Very nice proof of concept! I like how you are using the variables to set an empty bottle weight and a full bottle weight. This makes your program flexible and easy to adapt to different sizes of bottles.
Just a thought : Did you verify that the position used to calibrate the sensor and the position used to measure the bottle's weight is the same? It is possible that slight variations in the measurements could be linked to the position of the sensor's calibration when you ran the calib.tool.urp program after installing the sensor on the UR's wrist. It would be interesting to run a few calibrations with slight variations in the sensor's position to see if this has an impact on the measurement.
Tyler_Berryman
Annick_Mottard
Hi pros,
Note that we are calculating weight based on the moment values and lever arms. We are getting values that are repeatable at +-2% on the filled_ratio. 0% being the empty bottle measurement and 100% being the full bottle measurement.we were asked, during our last seminar, if we can do part/quality testing with the FT300 sensor mounted on UR. Yes we can! Below is a video of a quick proof of concept that we made. In the video, we are measuring the weight of the water bottle and checking how much it is filled with water.
During the process, we first zero the sensor at the measuring position with no bottle gripped. Then we pick up a full bottle and an empty bottle as part of a 'calibration process'. Then based on the difference between the full and empty value measured we can calculate a filled_ratio of the water bottle that we pick.
@Annick_Mottard what key aspects should we look for to help achieve the best precision we can?
https://youtu.be/f0WqHGUrlDI