I try to explain better where I get stuck,
each coil is formed by four movements that form a rectangle that turns in CCW,
I did this.
On the wrist I placed a bracket with the needle holder where the copper wire runs:
Program
MoveL:
Waypoint1 vertical movement from top to bottom with angle 5°
Waypoint2. Horizontal movement from left to right with an angle of 5°
Waypoint3. Vertical movement from bottom to top with an angle of 5°
Waypoint4. Horizontal movement from right to left at 5° angle
And while we are,
now I have to set the number of turns and loop 14 should suffice
but it must also stratify so at each turn the lake must go forward or backward by 0.5mm
and here I just can't figure out which is the best solution,
can someone kindly give me a tip?
Thanks again
Luca
Hi, I need your help.
I bought a UR10 3 years now, but for a long history it just came out of the box now,
and despite the fact that I move well with Linux, I'm new to programming.
Let's move on to the problem:
Ur10 updated to the latest version,
I have to wind some three-phase brushless stators out runner,
can anyone get me an example script of at least one of the three stages?
• External diameter ø 34.50mm
• Internal diameter ø 17.50mm
• External circumference 108.00mm
• Internal circumference 55.00mm
• Number of shoes/wraps Nr.09
• Number of Coils per shoe/wrapping Nr.14
• Wire diameter ø 0.45mm
• Layering 0.50mm
• Winding needle dimensions H =4.0mm L =1.0mm P=8.0mm
• Coil height 22.00mm(vertical stroke)
• Coil width 12.00mm angle 30° (horizontal stroke)
• CCW Winding Rotation
• CCW phase rotation direction F1=1.3.6 F2=2.4.8 F3=5.7.9