I would like to highlight some specificities for grip force control with the 2F85.As you may have seen in the manual the grip force depends on the following parameters:Hardness of the partForce settingSpeed settingIn the manual you will find curves like the one here below:I gathered all those curve into one dataset and made an approximative conversion of hardness to Young Module.30 OO: 0.05Mpa10A: 0.5Mpa40A: 4 Mpa60A: 10 Mpa95HV: 70 000 Mpa220HV: 200 000 MpaHere below is a visualisation about the dataset:I attach the dataset to this post.I think with this data set it should be possible to measure material Young module with the gripper and then set parameters to grip with the desired grip force.
I would like to highlight some specificities for grip force control with the 2F85.
As you may have seen in the manual the grip force depends on the following parameters:
- Hardness of the part
- Force setting
- Speed setting
In the manual you will find curves like the one here below:I gathered all those curve into one dataset and made an approximative conversion of hardness to Young Module.
- 30 OO: 0.05Mpa
- 10A: 0.5Mpa
- 40A: 4 Mpa
- 60A: 10 Mpa
- 95HV: 70 000 Mpa
- 220HV: 200 000 Mpa
Here below is a visualisation about the dataset:I attach the dataset to this post.
I think with this data set it should be possible to measure material Young module with the gripper and then set parameters to grip with the desired grip force.