Home› Programming
Discussion
Back to discussions page
mafi
Posts: 2 Recruit
Adjusting an angled pin to a straight bore (using FT-300) |
41 views
|
Answered | |
/ Most recent by mafi
in Programming
|
2 comments |

Hi all,
the setup is shown in the picture. I'm currently inserting the pin with "linear insertion" till the force limit is reached, so far, so good.
Afterwards I'm trying to adjust the angled pin straight to the hole (basically in a 90 degrees position). The pin angle differs every time and the bored piece is not always in horizontal position. The space between pin and hole is very small (ca. 1 mm total).
Is there any feature or has anyone thoughts about it?
Thanks in advance!

the setup is shown in the picture. I'm currently inserting the pin with "linear insertion" till the force limit is reached, so far, so good.
Afterwards I'm trying to adjust the angled pin straight to the hole (basically in a 90 degrees position). The pin angle differs every time and the bored piece is not always in horizontal position. The space between pin and hole is very small (ca. 1 mm total).
Is there any feature or has anyone thoughts about it?
Thanks in advance!

Comments
-
bcastets Vacuum Beta tester Posts: 598 Expert
You could touch the surface on different points around the hole and calculate the perpendicular.1 · TwitterFacebook -
mafi Posts: 2 Recruit
Thanks for your answer. I will work on this approach.0 · TwitterFacebook