Hi, @T800_412
Snapshot Position will determine the field of view, notice that the calibration step position does not have to be the same as Snapshot position. Thus, you can have a small field of view, then move back for calibration step.
Calibration board position.
Figure 7.3.1 : Calibration board position.
Specification | Value | ||
---|---|---|---|
UR3 | UR5 | UR10 | |
Maximum board distance (cm) | 26 | 34 | 42 |
Minimum board distance (cm) | 42 | 70 | 98 |
Is there a best practices method to get around having to do snapshot position calibration? I would like to do a cam locate with the UR10 positioned where the camera is horizontal, and the UR10 arm is very close to joint limits and some mechanical obstructions. If I do a normal calibrate from there, the arm will either hit the obstruction, or the joints will collide and stop the robot.
I tried calibrating with board laid horizontal so the arm can move freely, but get error messages that the arm will not be able to reach all the calculated poses.