
Home› Integration
Discussion
Back to discussions page
Catherine_Bernier
Posts: 144 Handy
Robotiq provides a coupling to mount the Gripper on the robot arm. In this case, for the ABB IRB 120, the coupling AGC-CPL-063-002 is required.

Connect the Universal Controller to ABB's controller using the front DeviceNet connector. The pinout for the Universal Controller DeviceNet connector is shown in the figure below :


If no emergency stop is used or configured, a jumper has to be installed between pins 4 and 5.
For more details, see this section in the manual.
See Part 2 on How to Configure the Robot Controller Here.
How To Install a 2 Finger Gripper on ABB Robots |
2.4K views
|
Answered | |
/ Most recent by Johnson_Liu
in Integration
|
1 comment |

This How-To goes through the installation and configuration procedures of Robotiq's 2-Finger Gripper using DeviceNet communication protocol on an ABB robot. This example is based on an IRB 120 robot (IRC5 controller), but the process is similar for other models. This information is valid for the 2-Finger Gripper.
Robotiq's 2-Finger Gripper communicates with Modbus RTU protocol (see the wiring setup in the manual). In order to control the Gripper with ABB's robot controller, the Gripper's signal needs to be converted into DeviceNet. This is the reason why a Robotiq's Universal Controller with DeviceNet protocol is needed. It acts as a gateway between the 2-Finger gripper's Modbus RTU protocol and the DeviceNet protocol.
What you’ll need:
- 2-Finger Gripper : AGC-GRP-002*
- Coupling for ABB IRB 120 : AGC-CPL-063-002*
- Device Cable : COM-CBL-2067-10
- Universal Controller : UNI-CTR-001-DNET
*All mounting screws are provided.
Mechanical Installation:
Robotiq provides a coupling to mount the Gripper on the robot arm. In this case, for the ABB IRB 120, the coupling AGC-CPL-063-002 is required. 
The required steps to mount the Gripper on the robot are:
- Screw the coupling to the robot wrist, use of threadlocker is recommended. Align with the provided dowel pin.
- Screw the Gripper onto its coupling using provided screws and lock washers.
- Connect the device cable (CBL-COM-2067-10) into the gripper's pigtail.
- Secure the cable along the robot arm. Leave enough excess cable to allow full robot movement.
Wiring :
Connect the device cable into the ROBOTIQ Device connector of the Universal Controller. Both power and communication run through the device cable (CBL-COM-2067-10), which already has the proper connector to go with Robotiq's Universal Controller.Connect the Universal Controller to ABB's controller using the front DeviceNet connector. The pinout for the Universal Controller DeviceNet connector is shown in the figure below :

At this step, you need to connect the power supply to the Universal Controller. Here is how to proceed :

If no emergency stop is used or configured, a jumper has to be installed between pins 4 and 5.
For more details, see this section in the manual.
See Part 2 on How to Configure the Robot Controller Here.
Catherine Bernier, Jr. Eng.
Tagged:
Comments
-
Johnson_Liu Founding Pro Posts: 11 Handy
@Catherine, we already install the 85 gripper & FT sensor with ABB IRB120 for the customer ITRI(Industrial Technology Research Institute) last year, and successful cowork with ABB Robotics Taiwan to demo our Robotiq gripper 85 to gripping the Doll on the Robotics exhibition 2015, and it attracted thousands visitors and sent out near 1,000 dolls when exhibition, it was very popular by visitors & children. We sold the 2nd gripper 85 to customer in taiwan 2 months ago, and it will install as soon. Thanks for your information sharing, we could use it to training our customer weeks later, Johnson Liu1 · TwitterFacebook