Home› Programming
Discussion
Back to discussions page
jarkar
Posts: 2 Recruit
Polishing the inner surface of a cylindrical body with a certain intensity (force) |
54 views
|
Answered | |
/ Most recent by jarkar
in Programming
|
3 comments |

in Programming
Hi,
Is there some way to program the UR robot with a Finishing Copilot to polish or grind inner surface of a cylindrical body with a certain intensity (force)?
My customer wants me to examine whether it is possible to polish inner surface of some kind off pipette with a UR-robot.
I struggle with the problem how to program the robot so that the polishing result is smooth and adjustable.
In the robot cell a polishing tool is fixed in to a table and robot pick up the pipette with a gripper. The polishing is made by robot moving the pipette when the rotary polishing tool head is inside the pipette. I know that I could program polishing by recording by "PATH"- command or "MULTIPOINT PATH"- command but then the polishing result is very hard or impossible to adjust.
I tried to program own TCP at the polishing tool head and use the Y-axis parallel "FORCE"- command inside the "LOOP" and the same time rotate orientation of the TCP of the polishing tool by script. This way I got the robot to move around the inner circle as I wanted but the movement is really slow as well as a little jerky. I think the movement is jerky because I have to do divide 360 degrees into sections where translation is done. In picture below is showing my program where circle is divided 40 sections. By every loop round the polishing TCP turns 9 degrees. If the division into smaller parts of the circle then the movement of the robot becomes even slower. When loop has done all 40 rounds the robot has moved 360 degrees around in the inner circle of cylinder.

The idea of mine is moving the robot according the red arrow and the same time robot slightly push in the direction of the blue arrow. The blue arrow indicating the force must turn at the same rate as the robot moves in the direction of the red arrow. By the normal "Force"-command robot get stuck in to the "bottom" of the round shape.

Any idea how this kind of function is possible to perform?


The idea of mine is moving the robot according the red arrow and the same time robot slightly push in the direction of the blue arrow. The blue arrow indicating the force must turn at the same rate as the robot moves in the direction of the red arrow. By the normal "Force"-command robot get stuck in to the "bottom" of the round shape.

Any idea how this kind of function is possible to perform?
Tagged:
I open a support ticket so that our team could eventually propose a solution with our finishing solution.
By using 6-point path -feature I could not program the robot to do full circle.