Home› Programming
Discussion
Back to discussions page
bcastets
Vacuum Beta tester Posts: 595 Expert
Control UR robot using a joystick connected on a PC |
1.3K views
|
Answered | |
/ Most recent by bcastets
in Programming
|
22 comments |

I would like to share with you a little program I made to control UR robot using a joystick connected on a PC.
Here is how it works:
A python program is running on my pc. It catchs the position of joystick axis and write this position in UR robot modbus server input register.
On the robot, a program is running. It calculates the next position of the robot depending on the position of the joystick and order the next move.
Python script and ur program are available on github:
https://github.com/castetsb/urJoystickControl
Here is the modbus server setup on UR robot:

Here is how it works:
A python program is running on my pc. It catchs the position of joystick axis and write this position in UR robot modbus server input register.
On the robot, a program is running. It calculates the next position of the robot depending on the position of the joystick and order the next move.
Python script and ur program are available on github:
https://github.com/castetsb/urJoystickControl
#Import libraries ################## import time import pygame from pyModbusTCP.client import ModbusClient import keyboard # using module keyboard #Initialize variables ################## executionTime=0 MODBUS_SERVER_IP="10.20.1.108" #Process initialization ################## #Joystick pygame.joystick.init() joy=pygame.joystick.Joystick(0) joy.init() pygame.display.init() #communication # TCP auto connect on first modbus request c = ModbusClient(host=MODBUS_SERVER_IP, port=502, auto_open=True) c.host(MODBUS_SERVER_IP) c.port(502) # managing TCP sessions with call to c.open()/c.close() c.open() #Functions definition def rescaleAxis(axisPosition,axisIniPosition): #Rescale axis position according to its initial resting position. # #Parameters: # axisposition: axis position of the joystick. It should be a value between -1 and 1. # axisIniPosition: axis position when the joystick is at rest. It should be a value between -1 and 1. # #Return: # rescaledPosition: axis position between -1 and 1 with a value equal to 0 when the joystick is at rest. rescaledPosition=0 lowSegmentLen=1+axisIniPosition upperSegmentLen=1-axisIniPosition if axisPosition<axisIniPosition: rescaledPosition=((axisPosition-axisIniPosition)/lowSegmentLen) else: rescaledPosition=((axisPosition-axisIniPosition)/upperSegmentLen) return rescaledPosition ################## ################## #Main program ################## ################## #This program get the joystick position and send it to UR robot MODBUS server. ################## #initialize Joystick position pygame.event.pump() axis0Ini=joy.get_axis(0) axis1Ini=joy.get_axis(1) axis2Ini=joy.get_axis(2) axis3Ini=joy.get_axis(3) while True: try: if keyboard.is_pressed('q'): # if key 'q' is pressed print('You Pressed q Key! The program stopped.') break else: #get joystick position pygame.event.pump() #right joystick #-1 for left, 1 for right axis0=joy.get_axis(0) axis0=rescaleAxis(axis0,axis0Ini) #-1 up 1 down axis1=joy.get_axis(1) axis1=rescaleAxis(axis1,axis1Ini) #left joystick #-1 for left, 1 for right axis2=joy.get_axis(2) axis2=rescaleAxis(axis2,axis2Ini) #-1 up 1 down axis3=joy.get_axis(3) axis3=rescaleAxis(axis3,axis3Ini) print([round(axis0,2),round(axis1,2),round(axis2,2),round(axis3,2)]) #Send axis position to Modbus server registers 128, 129, 130 and 131 if c.write_multiple_registers(128, [int((axis0+1)*100),int((axis1+1)*100),int((axis2+1)*100),int((axis3+1)*100)]): pass else: print("Error") except: break

File "urJoystickControl.py", line 64, in <module>
axis3Ini=joy.get_axis(3)
pygame.error: Invalid joystick axis
Looking at the error message it looks like your joystick does not have axis 3.
I would recommend that you start making a simple python program trying to get and display axis position. This way you can identify the axis of your joystick and adjust my program is needed.
The program should run under 3.5, some little adjustment maybe required.
It is a side comment but after this project, I learned that using speedL script command in the UR program would be better to have a fluid motion. With my program the robot progress step by step.
SpeedJ and SpeedL are used to request a speed. If you request speed the robot does not stop between each commands.
There are more details about this in UR script manual.
lowSegmentLen and upperSegmentLen : what does that mean ?
When I run the program on the UR, there is a error message :
"movej : unable to find a solution. The robot cannot reach this position"
I don't understand
thanks a lot
It would be good to check what value you have for each joystick position. In my case the joystick position was in the range [-1;1] if you have a larger range like [-100,100]. If you have this kind of range, you will have to adjust the calculation formula to make sure you request possible displacement to the robot.
In your case, it looks like you request a long displacement (like +2m) and the robot says that he cannot make it.
i have a range [-1;1] for all axis except the axis 3 which has a range [0:1]
Can you explain why you calculate r,p and yaw like this : d2r(5*(x-1)/100) ?
and after when you calculate the end pose : -0.05*(R_upDown-100)/100 ?
Thanks a lot
lowSegmentLen and upperSegmentLen : what does that mean ?
This is range of variation for negative and positive value of the joystick.
Example:
The neutral position of the joystick is 0.2.
The length of the lower range is 0.2-(-1)=1.2
The length of the upper range is 1-0.2=0.8
I then use those upper and lower range to calculate the position of the joystick in the upper and lower range.
Example:
The position of the Joystick is 0.4.
It is (0.4-0.2)/0.8=25% of upper range.
I send the date to Robot modbus register in the range [0;200]. So I convert the range [-1;1] to [0;200]
It should both possible to connect to the robot via local network DHCP router or directly with an ethernet cable.
If you connect directly, you have to set a fixed IP for the robot and your PC. This is same as connecting 2 PC together via ethernet.
If you can I would recommend to contact your IT department to get some help.
Thank you for your reply. That's exactly what I have done. I set the static ip for my pc and got the successful connection because I can control UR via Robotdk. So it makes me confused that I cannot get the modbus through. The status indicators are all gray. Please let me know if you have further suggesstions.
This is normal. The neutral position of your joystick is not a perfectly at zero. You have to measure the position returned at neutral position and offset position value to get a perfect zero. I have this offset in my code.
Now i want to use speedl in order to have a fluid motion. But when I change moveJ by speedl, the UR move alone.
Do you know what we need to change on your code to use speedl ?
Thanks a lot
movel is moving the robot from one point to another while speedl is move the robot at a the requested speed in the requested direction without distance limit. Knowing this you should be able to change the code.
I want to take screenshot on the polyscope but i don't know how to do.
Can you help me ?
Congratulation !
You can remote control the robot from your PC using VNC. Then you can take screenshot from your PC.
https://forum.universal-robots.com/t/remote-desktop-to-the-controller-ui/3826
thanks a lot
A program comes in 3 files:
- urp
- txt
- script
Only urp file is used to run the program but you can check the script file to get the translation of the program in script.The txt file is just a txt version of the program which you can use to visually review the program.