Home› Programming
Discussion
Back to discussions page
renaldi
Posts: 9 Apprentice
Multipoint path |
42 views
|
Answered | |
/ Most recent by bcastets
in Programming
|
11 comments |

in Programming
Dear experts. i have made a long complex program using only multipoint path with force control, my question is can i control speed between set points?
i have issues with when the robot arm have to move more than 45 degrees it tend to jump on my surface and would like to slow it down at those areas.
how can i solve that? please write examples...
UR10 CB3
COPILOT
URCAP VERSION 1.14.5.5896
POLYSCOPE VERSION 3.14.1.1031110
thanks....
i have issues with when the robot arm have to move more than 45 degrees it tend to jump on my surface and would like to slow it down at those areas.
how can i solve that? please write examples...
UR10 CB3
COPILOT
URCAP VERSION 1.14.5.5896
POLYSCOPE VERSION 3.14.1.1031110
thanks....
Best Answer
-
bcastets Vacuum Beta tester Posts: 674 Expert
@renaldi
It is not possible to adjust the speed on each waypoint of multipoint path. Speed can only be set on multipoint path node.
You could eventually use several successive multipoint path and change the speed on each of them.
If you want to split your current multipoint path while keeping your waypoints, you can make a copy of your current multipoint path node and delete waypoints you don't need.
Just add the next multipoint path after the previous one. You don't need to make sensor zero again. The zero is done only one time before entrering the force control node.
i am sanding in 45 degree angle going into a plus 45 degree angle. so the arm is stretch out quite a bit. i noticed when i run my path force control have a some what stable pressure on the surface, but there is some points it doesn't have near the 20N i will try make a video of these points where i see the pressure falls.
Is there positions on the robot it cannot apply the correct force on the tool side?
Strong momentum makes things harder for the robot.The robot itself is also more likely to bend.
is there a way to adjust the joints so it runs more smooth it jumps alot on my surface mostly because of the robot joints.
or does anyone have any tip or tricks for this type of part sanding?
I think you should see some improvement if you have the part closer to the base of the robot.
Also could you check the displacement limit on the force control node ? I am wondering if the limit could eventually prevent the robot from moving to the surface.
As fare a I know there is no possible adjustment of the joints to improve force control application.
Renaldi
It is possible to translate the trajectory to a new location by by converting your trajectory in relative trajectory.
I working on an article to explain how to do that. I should be completed a the beginning of next week:
https://dof.robotiq.com/discussion/2335/how-to-convert-base-frame-trajectory-into-a-relative-trajectory/p1?new=1
Sorry for waiting. I uploaded my article about how to offset a multipoint path trajectory.
https://dof.robotiq.com/discussion/2335/how-to-convert-base-frame-trajectory-into-a-relative-trajectory/p1?new=1
I will add details about other possible option in coming days.