Home Robot Safety

Discussion

Left ArrowBack to discussions page
Hi Pros!

We have a case where multiple robots are working together. Robots are inside safety fences and the door is monitored with safety rated door switch.

Sometimes robot program needs minor modifications. For example our product infill boxes are a bit different in every batch so we need to adjust picking routine movements.

Before implementing robot cell, we are evaluating different options to make a adjustments. Obviously door opening will trigger safety stop for the robots and then program modifications cannot be done by moving robot arm.

How people have solved this situation? Is the only option to use operational/manual mode together with three position enabling device?

We are using CB3 robots.

Many thanks in advance!
Tagged:

Comments

  • bcastetsbcastets Vacuum Beta tester Posts: 611 Expert
    Maybe you could have a kind of key switch to by pass the door switch ?

    WRL-5-E-S-2-B  IP67 Key Switch SPDT 3 A 50 V dc 5 A 115 V ac 2-Way  -20  65C  RS Components

    The person in charge could have the key and by pass the door safety to program the robot.
  • Etienne_SamsonEtienne_Samson Beta Tester Beetle, Wrist Camera URCap 1.3.0, Vacuum Beta tester Posts: 419 Handy
    @cobottiukko what we did inhouse is simply a jumper with a big huge red tag that we put in the robot and on the door while we reprogram. What we intend to do in the future is to have a deadman switch for the reprogramming, but then that's only a wish for now.
    Etienne Samson
    Technical Support Director
    +1 418-380-2788 ext. 207
    [email protected]
  • cobottiukkocobottiukko Posts: 17 Handy
    Many thanks @bcastets and @Etienne_Samson !

    I think we will do something like that at this point. The CB3 robots does not have that good features for this kind of situations.

    Have you heard that Universal robots starts to provide separately ordered teach pendant which has built in 3-position enabling device? That might be a good thing especially for the markets where UR robots is mainly used in situations where is safeguard monitoring.

    Universal Robots 3PE teach pendant



  • cobottiukkocobottiukko Posts: 17 Handy
    Many thanks @bcastets and @Etienne_Samson !

    I think we will do something like that at this point. The CB3 robots does not have that good features for this kind of situations.

    Have you heard that Universal robots starts to provide separately ordered teach pendant which has built in 3-position enabling device? That might be a good thing especially for the markets where UR robots is mainly used in situations where is safeguard monitoring.

    Universal Robots 3PE teach pendant



Sign In or Register to comment.
Left ArrowBack to discussions page