Home› General
Discussion
Back to discussions page
Ruddock984
Posts: 15 Apprentice
Digital inputs |
81 views
|
Answered | |
/ Most recent by Ruddock984
in General
|
4 comments |

in General
Hi all,
I am using a load cell with Arduino, when a load is reached an output is turned on. I am using a relay to switch 5V to 12V and want this to turn an input on in the ur10. The 12V power supply for relay is rated current output of 2250mA. The max ON current on the ur10 is 10mA so do I need to reduce current to 10mA or will the ur pull whatever it needs from the power supply
I am using a load cell with Arduino, when a load is reached an output is turned on. I am using a relay to switch 5V to 12V and want this to turn an input on in the ur10. The 12V power supply for relay is rated current output of 2250mA. The max ON current on the ur10 is 10mA so do I need to reduce current to 10mA or will the ur pull whatever it needs from the power supply
https://dof.robotiq.com/discussion/2222/can-i-skip-a-part-of-my-programme-if-a-digital-input-changes-state#latest
This may be a question for the programming section of the forum