Discussion

Left ArrowBack to discussions page
Olivier_GrenierOlivier_Grenier Posts: 42
edited August 2016 in Robotiq Products
Hi everyone,

Here are questions we were asked during the vision system training about the presentation on the hardware of the Robotiq Wrist Camera 

Feel free to ask other ones you may have in mind!
Olivier Grenier-Lafond
Sales & Marketing Coordinator @ Robotiq
[email protected]
linkedin.com/in/oliviergl
Tagged:

Comments

  • bsawlorbsawlor Posts: 30Partner Apprentice
    My question has 2 parts
    With the camera and ft sensor, I know it's designed mainly for pick and place. Can it be used to look at one part and focus on a specific feature on that part?
    Also can the camera and ft sensor be used with something other than the gripper, such as a drill, torque gun, screwdriver, etc.?
  • Ryan_WeaverRyan_Weaver Posts: 46Founding Pro, Partner, Beta Tester VIsion 1.1 Program, Wrist Camera URCap 1.3.0 Handy
    Are there any plans to provide a more industrial connector on the end of the camera?  Since there is no locking mechanism on the USB connector, the only current option would be to pass the cable though to the control box. 

    Most of our customers prefer to have some kind of quick-disconnect connector mounted on the side panel of the UR Control Box, so I would envision us needing to cut the cable in the middle, and add a connector on either end.


    Ryan Weaver   |   Automation Engineer   |   Axis New England
    [email protected]
    https://www.youtube.com/user/AxisNewEngland
    https://twitter.com/axis_newengland

  • Annick_MottardAnnick_Mottard Posts: 147Beta Tester Beetle, Wrist Camera URCap 1.3.0 Handy
    @bsawlor

    The Wrist Camera kit for Universal Robots comes with a tool flange that recreates the UR bolt pattern (ISO 9409-1-50-4-M6). Thus, you can easily mount the end effector you need for you application. 

    As of today, the Wrist Camera is mainly designed for part detection to do, for instance, pick and place operations.

    What would you like our Camera to be able to perform?


    Annick Mottard
    Product Expert
    Robotiq
    [email protected] 
  • Annick_MottardAnnick_Mottard Posts: 147Beta Tester Beetle, Wrist Camera URCap 1.3.0 Handy
    As @Sebastien_Belanger discussed, we have not developed a solution to plug the Wrist Camera's USB cable directly from outside the UR controller. With the cable now provided, even with a USB connector mounted on the controller's box, you would still need to pass the 24V and 0V wires inside the controller. Also, not any cables can be used with the Camera, because of noise issues.

    We will keep you updated if we develop a solution for cable connection!
    Annick Mottard
    Product Expert
    Robotiq
    [email protected] 
  • bsawlorbsawlor Posts: 30Partner Apprentice
    Curious about the possibility whether it can now or in the future, look at a part, be programmed or taught to detect the location of a specific feature, and move there. Whether in something like a screwing app, torque, sealant, or what not. Also just thinking about it, move to the specified feature and start a recorded path, for instance in a sealing app or something similar.
    I know this is, at the moment, meant for pick and place, the potential for other apps could be interesting.
  • Annick_MottardAnnick_Mottard Posts: 147Beta Tester Beetle, Wrist Camera URCap 1.3.0 Handy
    edited August 2016
    @bsawlor

    You could actually do this kind of program with today's version. The Vision system will detect the part and, when you teach movements to the robot, you can make them relative to the part's frame. Therefore, when programming, you could place the robot's effector at a specific place over the part and then teach it a path - an make it a relative motion. You would just need to make sure that your object has specific features so that the Camera is able to detect it and its orientation. 

    This is actually a nice test we could do!
    Annick Mottard
    Product Expert
    Robotiq
    [email protected] 
  • Catherine_BernierCatherine_Bernier Posts: 141 Crew
    edited August 2016
    I actually tested this and the camera locate node acts like an if. So if the part is located, it will do what's inside the node.

    You can then do a movement relative to the part or an absolute one.

    Here is an example of the use of the camera locate node.

    http://dof.robotiq.com/discussion/219/inspection-tasks-with-the-camera-detect-presence-of-elements

    The only limit I can see in what you can do after the part is located is not to touch it or move it. It's because we can't control which part will be detected first nor we can tell the robot to omit one detection after it located it. So if the part remains on the workstation, the camera can locate the same forever.

    But all worth to test and re-test! Does that make sense?

    Catherine Bernier, Jr. Eng. 
Sign In or Register to comment.
Left ArrowBack to discussions page