Discussion

Left ArrowBack to discussions page
dapha1234dapha1234 Posts: 2 Recruit
Hello! I am encountering some issues with polyscope here's the situation

What URCAPS I am using:
  • Force copilot (UCS-1.12.0)
  • Wrist camera (UCC-1.9.0)
Using a C# application which is able to:
  • Use dashboard server (load, play, pause, stop program)
  • Transfer files (kinda like using filezilla with the sftp functions)
  • Communicate with a program in the polyscope (socket TCP/IP)
Robot:
  • UR10e
  • Polyscope (5.5.1)
With my C# application:
  1. I send a main.urp program according to the situation. The main.urp program contains subprograms and a script loaded in the "Before Start" which are also sent from the C# application. FYI all the checkboxes are checked in the subprograms (Keep Subprogram File Updated with this Program and Hide subprogram Tree). 
  2. I use the dashboard server functionnalities to load (select) the newly sent main.urp program from 1 (port = 29999).
  3. I use the dashboard server functionnalities to play the main.urp program.
  4. There is a Thread in my main.urp program which sends data to my C# application according to the situation (port = 50 000 or 21 with a socket TCP/IP) when playing the program from 4.
  5. The subprograms contains force copilot wrist camera functions.

Here are the problems that I've been having lately:
  1. When I run the program sometimes it works perfectly. But sometimes (not all the time) when hitting the play with the dashboard server functionnalities I have this Robotiq Copilot popup: "RTDE interface cannot initialize. Make sure that Ethernet/IP adapter and Profinet are disabled and that no other URCaps use the RTDE". I don't know about the URCaps but in my installation tab Profinet and Ethernet/IP adapter are disabled.

  2. After running a few times programs that way (similar type of .urp but with a few differences) the polyscope software gets really slow (even when I am not running any programs). Accessing a menu just by clicking can take up to 5-10 seconds. In situations like this rebooting the robot gets it back to normal until I do a few runs with my programs.
Do you guys have any clues that could help me figure out what is going on with the polyscope software? I tried switching the port (50 000 instead of 21) in my communication socket thread in hopes that maybe there is a port conflict with another URCap but with 50 000 it still gets slow at a certain point.

Thank you for reading!
   

Comments

  • bcastetsbcastets Posts: 115Vacuum Beta tester Handy
    I transfer your feedback to our support team. We will exchange with you and see how we could solve this problem.
Sign In or Register to comment.
Left ArrowBack to discussions page