Home Troubleshooting

Discussion

Left ArrowBack to discussions page
RafaelRafael Posts: 1 Recruit
After updating the Force Torque Sensor FT 300 URCaps from version 1.2.1 to the Force Copilot 1.9.0 the application I am working with started having intermittent problems with random values being returned from the robot.
I identified that the new code created in the program by the Force Copilot URCaps is overwriting the output float registers 0 to 5, which are being used for communication to a PLC through EtherNet/IP.
How do I disable this overwriting of the first 6 output float registers by the Force Copilot?

Comments

  • bcastetsbcastets Vacuum Beta tester Posts: 610 Expert

    Current URCAP version of FT300 (Copilot) does not work if Ethernet IP is activated on the robot.

    If you want to use ethernet IP, we recommend to use the URCAP version 1.2.1.

    We are working to have our next URCAP compatible with Ethernet IP (most probably 1.10 for eSerie and 1.11 for CB).

Sign In or Register to comment.
Left ArrowBack to discussions page