Home› Integration
Discussion
Back to discussions page
agiakos
Posts: 15 Apprentice
Connection Between the robot,force sensor and Labview |
1.2K views
|
Answered | |
/ Most recent by David_Gouffe
in Integration
|
13 comments |

Hello everyone,
I am new to the community and to programming in general. I have a UR10 robot and the FTS300 in combination with 2F gripper of Robotiq.
I would like to run a test and connect the robot with the Labview to extract some data.
I want to get a high signal when I am touching the piece I am testing and also to get the time and the distance while I am doing the test.
I know that is really general informations,ut if you can explain to me how I can make the connection,I would be grateful.
I am new to the community and to programming in general. I have a UR10 robot and the FTS300 in combination with 2F gripper of Robotiq.
I would like to run a test and connect the robot with the Labview to extract some data.
I want to get a high signal when I am touching the piece I am testing and also to get the time and the distance while I am doing the test.
I know that is really general informations,ut if you can explain to me how I can make the connection,I would be grateful.
Tagged:
How are you setup to receive signals with Labview? What URCap version are you using with your gripper and FT Sensor?
Can you explain more what time and distance you are looking for in your application?
Co-Founder | Vanguard Robotics
e: [email protected]
w: vanguard-robotics.com
Hi @agiakos
Yes, you can communicate with Labview to the Robot controller and FT Sensor using Ethernet to retrieve or send datas. Information can be find here for the UR: https://www.universal-robots.com/how-tos-and-faqs/how-to/ur-how-tos/ethernet-socket-communication-via-urscript-15678/
To communicate with the FT sensor force via Ethernet you can use the Modbus RTU Serial communication or can access the Data stream on TCP port 63351 via the UR Controller: https://robotiq.com/support/ft-300-force-torque-sensor/downloads-instruction-manual (Ref. Section 4.5: Serial Communication)
You can import the TCP position from the Controller and force feedback to create a LabView Program. Look at to this post presenting how to send/collect datas to a device connected in TCP/IP in Labview: https://forums.ni.com/t5/LabVIEW/TCP-IP-connection-between-PC-and-UR5-Universal-Robot/td-p/3153351
Don't hesitate if you have any questions or concerns,
Digital Learning Project Manager
[email protected]
1-418-380-2788 ext. 240
All Labview examples we have seen are done with TCP/IP protocol. Maybe you could try to find help locally on TCP/IP protocol? You can also look at LabView Forum where you can find more helps on the software and different ways to test your communication.
Good Luck with your project!
Best regards,
Digital Learning Project Manager
[email protected]
1-418-380-2788 ext. 240
thank you for the help this is my attached labview code i did it with TCP/IP protocol. the host will be the labview program running on a PC, but it could as well have been a Vision camera replying with the data cordinates for the object to send it to the UR10 so my first problem is the communication.
We unfortunately cannot help you with this. We do not have Labview License and don't program with it. We primarily focus our developing and integration on Cobots and their programming language.
Good luck,
Nicolas
Digital Learning Project Manager
[email protected]
1-418-380-2788 ext. 240
thank you very much but i think that you can help me to know how to communicate with my computer i mean if there's a code to use tcp/ip communication feature of the Universal Robots PolyScope user interface. you check my code also(my code is in frensh)
You can test your UR program using Socket Test V3.0 .
This UR demo page explains it well.
https://www.universal-robots.com/how-tos-and-faqs/how-to/ur-how-tos/ethernet-socket-communication-via-urscript-15678/
Let me know it there is still a gap to cover between your Labview program and the UR demo code.
Regards,
David Gouffé
Integration Coach
Coach en intégration
1-888-ROBOTIQ #275 (762-6847)
1-418-380-2788 #275 (Outside US and Canada)
1-418-655-9221 (Cell)
Follow us on
thank you the client wich is my UR is able to communicate with my server
Enjoy socket communication.
David Gouffé
Integration Coach
Coach en intégration
1-888-ROBOTIQ #275 (762-6847)
1-418-380-2788 #275 (Outside US and Canada)
1-418-655-9221 (Cell)
Follow us on
I’m trying to establish a data sending via a tcp / ip connection between a robot and a computer But what I notice is that the opening of the connection and the establishment of the first data exchange takes a relatively long time long (~ 10s). If you have done such an exchange, can you give me an idea about how long it takes to open the connection in your case and if there’s a command or a URscript make this communication faster?
Hi,
We never had such a long delay. We even close the connection when done and re-establish a new one when needed.
Expect under 1 s connection time. Network is usually quite responsive.
The downside of it is that you connect to a single slightly limited PC managing the program, movements, I/Os and everything else running on the robot. If you overload this PC with instructions, you may end with slow responsiveness from the software of the robot.
You can also expect to be partly sync with the control loop of the robot. Faster on E-Series and slightly slower on CB.
Again:
This UR demo page explains TCP/IP socket communication well.
https://www.universal-robots.com/how-tos-and-faqs/how-to/ur-how-tos/ethernet-socket-communication-via-urscript-15678/
As our products use quite little TPC/IP communication, this is about as much as I can support you with this.
Regards,
David GoufféIntegration Coach
Coach en intégration
Robotiq is now into packaging, palletizing and sanding applications. Learn more about our new Vacuum Grippers and the Robotiq Sanding Kit.
1-888-ROBOTIQ #275 (762-6847)
1-418-380-2788 #275 (Outside US and Canada)
1-418-655-9221 (Cell)
Follow us on

Visit us: