Home› Troubleshooting
Discussion
Back to discussions page
t310096
Posts: 3 Apprentice
How to connect external device by EtherCAT? |
985 views
|
Answered | |
/ Most recent by Asimo |
5 comments |

Our Robotiq device type is EtherCAT and its serial number is K-1479. The serial number of gripper is C-3753. Connecting Robotiq's controller and gripper is RS485, which connection is no problem. However connecting Robotiq's controller and PC is a UTP network cable, which connection we do not know how to do. Does anyone have experience of connecting Robotiq's controller and PC by TwinCAT?
Automation Engineer 李卓叡 TEL: +886 6 384-2089 #152 FAX: +886 6 384-0750 Phone: +886 911-499055 Mail: [email protected] Address: No.86 Keji 5th Rd., Annan District Tainan City 70955, Taiwan
Best Answer
-
Etienne_Samson Beta Tester Beetle, Wrist Camera URCap 1.3.0, Vacuum Beta tester Posts: 419 Handy
@t310096 I have no experience with TwinCAT but know that your Robotiq controller use a standard embedded module for the EtherCAT communication from Hilscher Gmbh.
You can find the device configuration parameters in it's manual here: http://support.robotiq.com/display/RUC/Real-time+Ethernet+communication+protocols
We also have an XML configuration file here: http://support.robotiq.com/display/Home/Universal+Controller
And finally you can find the details from Hilscher here: http://www.hilscher.com/products/product-groups/embedded-modules/dil-32-communication-ic/nic-50-reecs/?&techCats=8Etienne SamsonTechnical Support Director+1 418-380-2788 ext. 207
[email protected]
Thank you very much for help. Unfortunately, I did not succeed. I like to ask you, if I do not use TwinCAT software. There are other software can be connected to a computer with Robotiq controller? Because of we want to use a PC to control the system of Robotiq controller and Robotiq 2F-85 gripper. Thank you.
You could have a Gateway for Modbus TCP master to EtherCAT slave like this: http://www.hilscher.com/products/product-groups/gateways/for-the-control-cabinet-ip20/high-end-gateways/nt-100-re-enecsomb/?&techCats=8,13
[email protected]