Discussion

Left ArrowBack to discussions page
ArigatoMrCobotoArigatoMrCoboto Posts: 10 Apprentice

Hi all,

I'm currently working on implementing cobots in our factory. What are some the best ways to mount a robot? The cobot is going to be used for a pick and place application. We've tried mounting the robot to a beam above the work space, also placed the cobot on the wall. Both ceiling and wall have limited the robots joint mobility. We may try placing the robot in front of the table (like the operator). What methods has the community adopted for mounting a cobot? What type of mounting does the Path feature work best for? Thank you for your time.

Patrick

Best Answers

Comments

  • ArigatoMrCobotoArigatoMrCoboto Posts: 10 Apprentice
    Matthew,

    Thank you very much indeed for the response. 

    Patrick
  • beginnerbeginner Posts: 5 Apprentice
    @matthewd92 Can you please suggest what type of mounting you use for mounting UR on Table ?
    Do you bolt base of UR robot directly to table or you use dampers between robot and table?
    Right now I have mounted UR on a base plate made up of aluminium, which sits on top of table and we can feel small vibration at end effector whenever it operates.
    Thank you for your time.
  • matthewd92matthewd92 Posts: 851Founding Pro, Tactile Sensor Beta Testers Handy
    If we are having the table top made we just bolt directly to the table, if it’s an existing top we will use an aluminum spacer. It’s the same plate we use to bolt to the aluminum extrusion stand we use. 

    The table needs to be rigid as in motion the robot is transferring a lot of torque through that plate and so if not rigid it will cause vibration issues.  Are the vibrations you are feeling when the robot is sitting still?  If so, what type of robot? I know the UR3 used to be bad about having a vibration at the end of arm but that is mostly gone with later software releases. 
  • beginnerbeginner Posts: 5 Apprentice
    @matthewd92 Yes we are using UR3. 
    There is no vibration when robot is sitting still. But when it is in motion we can feel vibration at end of robot.
    I am planning to bolt UR3 to an half inch aluminium plate and then use aluminium spacer between half inch plate and table.
    Do think that's right way to build a rigid base ?

    Thank you for your time.
  • matthewd92matthewd92 Posts: 851Founding Pro, Tactile Sensor Beta Testers Handy
    Is the table itself rigid?  All we use between the table and the robot is a 3/4" aluminum spacer.  If the table itself is not rigid though you may see some vibrations. If you bolt the robot to a more rigid table do you still see the vibrations, do you feel vibrations in the table as well as the robot when it is moving?
  • beginnerbeginner Posts: 5 Apprentice
    No table wasn't rigid itself so we are planning to use more rigid table.
    If I understood your mounting correctly then its bolting Robot to 3/4" aluminum plate (as a table top) and placing it on table without any additional mounts or rubber dampers?
  • matthewd92matthewd92 Posts: 851Founding Pro, Tactile Sensor Beta Testers Handy
    That is correct, its the same robot adapter plate we use for the extrusion so easy to bolt to a table top.
Sign In or Register to comment.
Left ArrowBack to discussions page