Discussion

Left ArrowBack to discussions page
MRWinterMRWinter Posts: 2 Recruit
edited July 2017 in Robotiq Products
Good day ladies and gentlemen,

we are a group of students and need some help.
We are looking for a gripper which can handle a circuit board leaving us only 6 mm handling space on the circuit board itself.
The customer wants to use a Universal Robot UR10. The industry often uses pneumatics for handling a circuit board but in our case it is impossible because the boards are transported and stored in a sort of tower tray with its own chassis. About 10 mm space from housing to the first circuit board or from board to board.

Circuit board data:

dimensions: 250 mm x 200 mm x 4 mm 
weight: 300 g


Do you have any ideas or gripper solutions for us?


BR

D.Winter

Comments

  • David_GariepyDavid_Gariepy Posts: 176Beta Tester Beetle, Wrist Camera URCap 1.3.0, Vacuum Beta tester Handy
    Could you simply use 3mm thick fingertips? This would give you a 3mm stroke opening to release the PCB.
    Our gripper allow to precisely open to a given position. You'll be able to open the gripper just enough to release the part. 

    Best regards


    David Gariépy
    Integration Coach
  • MRWinterMRWinter Posts: 2 Recruit
    Dear Mr. David_Gariepy,

    thank you for your answer. Sure we could use a 3 mm thick fingertip if it can put enough pressure on the pcb in order to handle them?
    Can you relate to specific products?

    Thank you sir!

  • David_GariepyDavid_Gariepy Posts: 176Beta Tester Beetle, Wrist Camera URCap 1.3.0, Vacuum Beta tester Handy
    Mr. Winter,
    Here is a link to the product page 
    Here is a link to the product manual 

    You can find informations about the grip force in the section 6.2 of the manual
    David Gariépy
    Integration Coach
Sign In or Register to comment.
Left ArrowBack to discussions page