Discussion

Left ArrowBack to discussions page
Annick_MottardAnnick_Mottard Posts: 121 Handy
edited July 4 in Programming
Hi Pros, 

Here's the program template of the week! It allows you to manage objects in stacked trays using the Wrist Camera. It uses an advanced function that enables the use of the same snapshot position at different heights. Thus, only one object teaching and snapshot position are required to pick objects from trays at different heights.

Get the program template here and here's a glimpse of the program in action:



If you haven't caught the previous templates, you can find them all here

Annick Mottard
Product Expert
Robotiq
a.mottard@robotiq.com 

Comments

Sign In or Register to comment.
Left ArrowBack to discussions page